text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Lifting Castor
Version 1
with locking system
Body material
polyamide
Component material
aluminium
B=belt width
18
D=Roller diameter
45
F5=Load capacity kg
180
For=Wheel bearing
plain bearing
H=total height
72
A
32
B1
-
B2
-
B3
58
D1
M08X12
Fastening type
bolt hole
H1
82
L
-
L1
-
R
54,5
SW
40

Description

Material
Housing die-cast aluminium.
Roller break resistant polyamide 6, Shore 70D.
Foot hard rubber.
Version
Housing, powder-coated, ivory.
Steel parts trivalent blue passivated.
Roller and foot black.
Note
Elevating castor with foot. With sealed ball bearing in the swivel head. Height adjustment with a 13 mm spanner or by the integrated adjustment screw. Wheel axle bolted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range