text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Fixed castor
Version 1
without locking system
Body material
steel
Component material
rubber
B=belt width
60
D=Roller diameter
250
F5=Load capacity kg
700
For=Wheel bearing
ball bearing
H=total height
295
B1
80
B2
75
B3
110
D1
11
Fastening type
mounting plate
L
140
L1
105

Description

Material
Housing thick steel plate.
Tyres steel-wire reinforced elastic solid rubber.
Wheel body welded steel.
Version
Pressed housing; reinforced fork, top plate and swivel head bolt; wheels with precision ball bearing
Note
These castors are particularly impact and shock proof and assure a high service life.
Wheel axle bolted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range