text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Fixed castor
Version 1
without locking system
Version 2
with low roll resistance
Product type
standard
Body material
rubber
Component material
steel
B=belt width
50
D=Roller diameter
160
F5=Load capacity kg
400
For=Wheel bearing
ball bearing
H=total height
195
B1
80
B2
75
B3
110
D1
11
Fastening type
mounting plate
L
140
L1
105

Description

Material
Housing, steel plate.
Wheel tyre, high-quality elastic solid rubber.
Wheel rim, high-quality unbreakable polyamide or die-cast aluminium.
Version
Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note
Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application
Heavy loads can be easily transported using this load handling equipment. The roll and swivel resistance is reduced with this new wheel series designed for intralogistic heavy load applications.
Temperature range
-25 °C to +70 °C
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range