Fixed castor
without locking system
polyamide
- Rust-free
- Low roll resistance
- Low pivot resistance
- Abrasion-proof.
- High chemical resistance.
€60.17
plus sales tax
Added to your shopping cart
Designation
Fixed castor
Version 1
without locking system
Body material
polyamide
Component material
stainless steel
Steel code
1.4301
B=belt width
37
D=Roller diameter
100
F5=Load capacity kg
150
For=Wheel bearing
plain bearing
H=total height
125
B1
60
B2
55
B3
85
D1
9
Fastening type
mounting plate
L
100
L1
80
L2
76
Description
Material
Housing stainless steel 1.4301.
Wheels high-quality unbreakable polyamide.
Wheels high-quality unbreakable polyamide.
Version
Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note
Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Vibratory ground surface.
Stainless.
Swivel and fixed castors with mounting plate.
Vibratory ground surface.
Stainless.
Temperature range
-25 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.