text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Fixed castor
Version 1
without locking system
Body material
polyamide
Component material
steel
B=belt width
50
D=Roller diameter
150
F5=Load capacity kg
800
For=Wheel bearing
ball bearing
H=total height
197
B1
80
B2
75
B3
110
D1
11
Fastening type
mounting plate
L
140
L1
105

Description

Material
Housing thick steel plate.
Wheels high-quality PA 6.
Version
Pressed housing
Note
The hardened bearing shells make these castors particularly shock and impact proof. The wheels have high abrasion resistance. Wheel axle bolted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought