text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Fixed castor
Version 1
without locking system
Body material
polyamide
Component material
steel
B=belt width
40
D=Roller diameter
125
F5=Load capacity kg
700
For=Wheel bearing
ball bearing
H=total height
165
B1
60
B3
85
D1
9
Fastening type
mounting plate
L
100
L1
80

Description

Material
Housing thick steel plate.
Wheels high-quality PA 6.
Version
Pressed housing
Note
The hardened bearing shells make these castors particularly shock and impact proof. The wheels have high abrasion resistance. Wheel axle bolted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought