Ball Transfer Unit
with fastening element
steel
galvanised
- Easy to assemble and dismantle from the functional side
- Application sectors: machine construction, logistics, material handling, metrology
- Felt seal keeps dirt out
€18.56
plus sales tax
Added to your shopping cart
Designation
Ball Transfer Unit
Form
B
Version 1
with fastening element
Body material
steel
Component material
steel
Body surface finish
galvanised
C=Load rating (N)
1600
D1=Outside diameter
45
D=Diameter
36±0,1
DB=Holder Ø DB
37 +0,5
H1=Height
9,8
H=Height
30
DK
22,2
Fastening type
spring clip
H2
2,8
S
3
Description
Material
Steel electro zinc-plated.
Note
Ball transfer units with spring clips for easy installation and removal from the functional side. The roller is held in place with spring clips, this permits generous tolerances in the receiving hole.
They have a felt seal to protect against dirt.
S = Minimum nominal thickness of mounting base.
They have a felt seal to protect against dirt.
S = Minimum nominal thickness of mounting base.
Drawing reference
1) load ball
2) bearing balls
Form B: cap and housing electro zinc-plated, balls steel
Form C: cap and housing electro zinc-plated, balls stainless steel
2) bearing balls
Form B: cap and housing electro zinc-plated, balls steel
Form C: cap and housing electro zinc-plated, balls stainless steel
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.