Ball Transfer Unit
stainless steel
bright
- Application sectors: machine construction, logistics, material handling, metrology
- High stability
€20.26
plus sales tax
Added to your shopping cart
Designation
Ball Transfer Unit
Body material
stainless steel
Component material
stainless steel
Body surface finish
bright
Component surface finish
bright
Steel code
1.4021
C=Load rating (N)
250
D1=Outside diameter
32,1
D=Diameter
25,4
H1=Height
4,7
H=Height
75,2
L=Thread length
45
MA=Tightening torque (Nm)
15
D2
M08
DK
19
Fastening type
thread
Description
Material
Balls stainless steel 1.4021.
Housing stainless steel 1.4301.
Housing stainless steel 1.4301.
Version
Bright.
Note
The ball transfer units has a large support area.
The stud fastening allows for high stability and heavy loading.
The formed wiper seal is external.
The stud fastening allows for high stability and heavy loading.
The formed wiper seal is external.
Drawing reference
1) load ball
2) bearing balls
2) bearing balls
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.