text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Transfer Unit
Form
B
Version 1
housing
Version 2
solid version
Body material
steel
Component material
steel
Body surface finish
galvanised
C=Load rating (N)
15000
D1=Outside diameter
117
D=Diameter
100±0,1
H1=Height
29,5
H=Height
77,5
DK
57,1
Fastening type
press-in
H2
5

Description

Material
Steel electro zinc-plated.
Note
Ball transfer units with solid housings remain functional even under heavy impact loads and extreme conditions.
They have a felt seal to protect against dirt.
Drawing reference
1) load ball
2) bearing balls

Form B: cap and housing electro zinc-plated, balls steel
Form C: cap and housing electro zinc-plated, balls stainless steel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range