text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Transfer Unit
Form
B
Version 1
housing
Body material
steel
Component material
polyamide
Body surface finish
galvanised
C=Load rating (N)
250
D1=Outside diameter
55
D=Diameter
45±0,080
H1=Height
13,6
H=Height
37
DK
30
Fastening type
press-in
H2
4

Description

Material
Electro zinc-plated steel.
Polyamid PA 66 ball.
Note
Ball transfer units with plastic balls are particularly suitable for transporting sensitive materials such as polished aluminium, brass and steel sheets or glass.
They have a felt seal to protect against dirt.
Drawing reference
1) load ball
2) bearing balls

Form B: cap and housing electro zinc-plated, bearing balls steel.
Form C: cap and housing electro zinc-plated, bearing balls stainless steel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought