Material
Body fibreglass reinforced thermoplastic.
Spindle and washer steel.
Spindle and washer steel.
Version
Body black.
Spindle and washer electro zinc-plated.
Spindle and washer electro zinc-plated.
Show more
Show less
Description
Material
Body fibreglass reinforced thermoplastic.
Spindle and washer steel.
Spindle and washer steel.
Version
Body black.
Spindle and washer electro zinc-plated.
Spindle and washer electro zinc-plated.
Note
These levelling feet are suitable for tables and lighter installations. The foot height is adjusted by turning the base nut by hand or spanner. The pins on the top flange centre the foot and prevent it turning. These levelling feet can be attached to aluminium profiles using T-slot nuts, no need for drilling.
Drawing reference
1) support flange
2) nut
2) nut
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.
Slot keys and levelling feet
As with T-nuts and hammer-head screws, slot keys are twisted into the profile slot and so can be subsequently inserted into existing systems. Thanks to the spring-mounted ball bearing, the slot key can be inserted into and removed from the profile slot. Provided the correct position is found, the slot key is fixated.
Slot keys are often used in conjunction with levelling feet. This allows levelling feet to be secured easily to aluminium profiles using slot keys without having to drill any holes. Tool feet can easily be adjusted increment-free manually or using tools. Typical applications include tables or more lightweight equipment.
norelem offers slot keys and levelling feet in various versions.
Slot keys are often used in conjunction with levelling feet. This allows levelling feet to be secured easily to aluminium profiles using slot keys without having to drill any holes. Tool feet can easily be adjusted increment-free manually or using tools. Typical applications include tables or more lightweight equipment.
norelem offers slot keys and levelling feet in various versions.