text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Spindle, steel 1.1213.
Nut steel 1.3505.
Wiper plastic.
Version
Spindle rolled, induction hardened to 62 ±2 HRC and polished.
Nut ground, flank induction hardened to 62 ±2 HRC and polished.
Note
Ball screw linear actuators with Gothic arch profile and 5 mm or 10 mm pitch. Single-start, right-hand. Ball screw flange nut acc. to DIN 69051 Part 5 with flange.
Manufactured acc. to precision class C7 (tolerance ±50 µ / 300 mm). Without preloading with axial backlash P0 (max. 0.08 mm)
Attention
The flange nut must not be removed from the spindle without a mounting aid as the balls will fall out.
On request
We can produce ball screw spindles to your design from a detailed drawing.
Max. production lengths 5600 mm.

Other precision classes and preloading are available (see technical information).
Drawing reference
1) M6 lubrication hole
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought

Ball screws

Ball screw linear actuators from norelem are mostly used in machine tool construction. A typical example is the feed and rapid traverse on lathes and milling machines where a rotation is converted into a linear movement to position tools and workpieces.

In contrast to other screw drives where the flanks glide over each other, ball screw linear actuator have the advantage that much less friction is produced, leading to lower drive power and much higher linear speeds. They have much less wear and a higher positioning precision.