text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Extruded section, aluminium EN AW-6060.
Version
Hard anodised aluminium, 50 µm. Hardness 500 HV.
Note
The aluminium guide rail has good thermal conductivity and importantly heats only at continuously very high speeds.

** lengths L2 = 20 mm
* and L = 500 mm included
L2 and L only available in full mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range