text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Steel version:
Foot high carbon steel.
Ball element free-cutting steel.
Stainless steel version:
Foot and ball element stainless steel.

Damper plate PUR elastomer (Sylomer V12).
Version
Steel version:
Foot black oxidised.
Ball element case-hardened and black oxidised.
Stainless steel version:
Bright.

Anti-slip damper plate grey, glued in.
Temp. range -30 °C to +70 °C.
Note

The load rating given in the table is a recommendation of the permanent static load to which the damping element should be used.
This static load corresponds to a surface pressure of 0.4 N/mm² at which the material achieves its optimum absorption properties. It is taken into account that under dynamic loading an additional load of up to 0.6 N/mm² may occur.
The damper plate absorbs vibrations and prevents the swivel foot slipping.

For swivel feet without vibration absorption see article No. 07144.

Drawing reference
1) damper plate
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought