- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- with thread lock: safety against vibrations, reusable
- Hardened thrust pin
- Universally applicable and easy to mount
Description
Material
Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.
Thread lock nylon.
Thrust pin 1.4034.
Spring 1.4310.
Thread lock nylon.
Version
Bright.
Thrust pin hardened.
Thrust pin hardened.
Note
For the inch series, dimension D is in inches, all other dimensions are in mm.
Drawing reference
L2 = approx. 2x thread pitch
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.