Material
Thermoplastic PPA (resistant to high temperatures), fibreglass reinforced.
Bush, stainless steel.
Bush, stainless steel.
Version
Black.
Show more
Show less
Description
Material
Thermoplastic PPA (resistant to high temperatures), fibreglass reinforced.
Bush, stainless steel.
Bush, stainless steel.
Version
Black.
Note
This pull handle is characterised by its large size and pleasant haptics.
Easy to clean due to its closed, smooth design (suitable for e.g. foodstuff production and medical technology).
Easy to clean due to its closed, smooth design (suitable for e.g. foodstuff production and medical technology).
Temperature range
Continuous operating temperature acc. to IEC 216 max. 160 °C.
Short-term operating temperature: max. 250 °C.
Suitable for steam sterilisation (medical technology).
Short-term operating temperature: max. 250 °C.
Suitable for steam sterilisation (medical technology).
Assembly
From the rear.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.