text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Product description
Status sensors with brackets are used to monitor the actuated status of toggle clamps.
The sensor detects whether the toggle clamp is open or closed and enables this status information to be processed electronically.
The sensor is attached to the toggle clamp via the bracket.
Material
Stainless steel
Version
Bright.
Note
The status sensor and brackets are supplied unassembled.
Technical Data
Inductive sensor:
Output circuit: PNP NO
Operating voltage: 10 - 30 V DC
Operating current: 100 mA
Contact gap: 0.8 mm
Switch frequency: 5000 Hz
Short-circuit proof: yes
Reverse polarity protection: yes
Rating: IP 67
Connection type: 0.3 m cable, PUR with plug
Temperature range: -25 °C - +70 °C
Approvals: CE, c UL us, EAC
Assembly
The status sensor is fastened to the bracket with the nuts and set to dimension L1.
The bracket is attached with the toggle clamp screws through holes between the foot and the mounting surface.
The switch point fine-tuning is carried out once the toggle clamp is mounted.
The detailed procedure is described in the assembly instructions.
Safety
Status sensors are not suitable for protecting people.
Drawing reference
1) LED-indicator

BN = brown
BK = black
BU = blue
Accessory
05908
10451
80140
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought