- Application sectors: material handling, assembly, logistics, doors, control cabinet construction
- Compression 6 mm
- Vibration/jolt resistant
- Water and dust proof to IP 65
Description
Material
Housing, actuator and nut die-cast zinc.
Flat seal CR.
Flat seal CR.
Version
Housing and actuator trivalent passivated.
Nut electro zinc-plated.
Nut electro zinc-plated.
Note
Compression quarter-turn locks are primarily used for doors and housings that require a higher pressure force on the seal. For right or left use. The locking process is always clockwise. The quarter-turn lock can be installed pre-assembled. Vibration-resistant thanks to spring-loaded detent mechanism in the ”locked” end position. Tested according to DIN EN 60068-2-64 (vibration) and DIN EN 60068-2-27 (shock), test standard 61373. Vibration-proof as per the requirements for rail applications category 1, class B (=highest requirement).
Water and dustproof as per IP65.
Water and dustproof as per IP65.
Drawing reference
Actuation:
a) square 8 mm
b) double lug 3 mm
c) double lug 5 mm
d) triangle 8 mm
a) square 8 mm
b) double lug 3 mm
c) double lug 5 mm
d) triangle 8 mm
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.