Material
Body aluminium.
Double-acting piston rod stainless steel.
Double-acting piston rod stainless steel.
Version
Body, red anodised.
Double acting piston rod, polished.
Double acting piston rod, polished.
Show more
Show less
Description
Material
Body aluminium.
Double-acting piston rod stainless steel.
Double-acting piston rod stainless steel.
Version
Body, red anodised.
Double acting piston rod, polished.
Double acting piston rod, polished.
Note
Swing clamps are used where low clamping forces suffice or where the clamping point must be free when mounting and removing the workpiece. The block form of the housing offers universal fastening possibilities. The magnetic piston is primed for electrical end position feedback.
Including screw and lock washer for fastening the clamping arms (accessories).
The swing action of the clamp should not be blocked.
F1 = at 6 bar (max. operating pressure).
Including screw and lock washer for fastening the clamping arms (accessories).
The swing action of the clamp should not be blocked.
F1 = at 6 bar (max. operating pressure).
On request
Proximitiy switch.
Accessory
- Clamping arm 05620
- Adapter 05625
- Adapter 05625
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.
Pneumatic swing clamps
Pneumatic swing clamps from norelem are used where a workpiece must be clamped to a fixture, machine table or workbench and the clamping point should be free to aid removal and replacement of workpieces guaranteeing an optimum workflow. The block shape of the housing offers universal fastening options so that the swing clamps can be aligned perfectly to the workpiece being clamped.
norelem offers pneumatic swing clamps that swivel left or right.
norelem offers pneumatic swing clamps that swivel left or right.