text.skipToContent text.skipToNavigation
EN
Choose your language

  • 41300
    5-axis clamping system compact jaw plate, smooth

    5-axis clamping system compact jaw plate, smooth

    • Optimum accessibility to the workpiece
    • Compatible with zero-point clamping systems
    • Easy to operate

    from €3,123.93

    plus shipping costs
    View details
    2 Articles
  • 41305
    Base plates

    Base plates

    • Increased clamping range through second baseplate
    • Contact face ground

    from €748.13

    plus shipping costs
    View details
    4 Articles
  • 41315
    Vice jaws complete

    Vice jaws complete

    • For expanding the 5-axis clamping system compact

    from €948.85

    plus shipping costs
    View details
    4 Articles
  • 41320
    Jaw plates smooth

    Jaw plates smooth

    • For clamping pre-machined and ground workpieces
    • Hardened
    • Can be replaced with other versions

    from €110.70

    plus shipping costs
    View details
    2 Articles
  • 41320
    Jaw plates with pins

    Jaw plates with pins

    • For clamping blanks
    • Positive clamping without pre-embossing
    • Hardened pins

    from €160.59

    plus shipping costs
    View details
    2 Articles
  • 41060
    Jaw pins

    Jaw pins

    • With cup point: for clamping blanks
    • Flattened: for clamping finished parts
    • Hardened

    from €8.81

    plus shipping costs
    View details
    3 Articles
  • 41320
    Jaw plates machinable

    Jaw plates machinable

    • Particularly suitable for incorporating workpiece contours
    • Customer specific contour machining

    from €79.07

    plus shipping costs
    View details
    2 Articles
  • 41325
    Pendulum jaws

    Pendulum jaws

    • For clamping oblique workpieces
    • Pivot range ±4°
    • Pendulum jaws can be locked

    from €706.78

    plus shipping costs
    View details
    2 Articles
  • 41330
    Jaw plates smooth for pendulum jaws

    Jaw plates smooth for pendulum jaws

    • For clamping pre-machined and ground workpieces
    • Hardened

    from €186.12

    plus shipping costs
    View details
    2 Articles
  • 41330
    Jaw plates with pins for pendulum jaws

    Jaw plates with pins for pendulum jaws

    • For clamping blanks
    • Positive clamping without pre-embossing
    • Hardened pins

    from €259.11

    plus shipping costs
    View details
    2 Articles
  • 41335
    Centre jaws

    Centre jaws

    • For clamping two workpieces simultaneously
    • Two workpieces of different sizes can be clamped
    • Clamping jaws hardened

    from €568.10

    plus shipping costs
    View details
    2 Articles
  • 41340
    Jaw plates smooth for centre jaws

    Jaw plates smooth for centre jaws

    • For clamping pre-machined and ground workpieces
    • Hardened

    from €103.40

    plus shipping costs
    View details
    2 Articles
  • 41340
    Jaw plates with pins for centre jaws

    Jaw plates with pins for centre jaws

    • For clamping blanks
    • Positive clamping without pre-embossing
    • Hardened pins

    from €278.58

    plus shipping costs
    View details
    2 Articles
  • 41345
    Seating ledges

    Seating ledges

    • For setting the clamping depth of the workpiece
    • Suitable for 5-axis clamping system compact 41300
    • Quick and easy assembly

    from €96.11

    plus shipping costs
    View details
    4 Articles
  • 41350
    Cylinder clamping sets

    Cylinder clamping sets

    • For clamping round workpieces
    • Clamping range from 20 to 320 mm
    • Hardened

    from €560.80

    plus shipping costs
    View details
    2 Articles
  • 41355
    Extension shafts

    Extension shafts

    • Increasing the clamping range
    • For setting the clamping width
    • Extension shafts can be combined as required

    from €96.11

    plus shipping costs
    View details
    4 Articles
  • 41360
    Adapter shafts

    Adapter shafts

    • Increasing the clamping range
    • For setting the clamping width
    • Can be combined with extension shafts as required

    from €132.60

    plus shipping costs
    View details
    2 Articles
  • 41365
    Couplings for cross-clamping

    Couplings for cross-clamping

    • For arranging two 5-axis clamping systems compact diagonally
    • Workpiece can be clamped from 4 sides

    from €498.76

    plus shipping costs
    View details
    1 Articles
  • 41370
    Stop sets

    Stop sets

    • For stopping workpieces for the 5-axis clamping system compact
    • For direct fastening to jaws
    • Swivels away

    from €166.66

    plus shipping costs
    View details
    1 Articles
  • 41375
    Clamping claw set_Form A

    Clamping claw set_Form A

    from €180.76

    plus shipping costs
    View details
    2 Articles
  • 41375
    Clamping claw set_Form B

    Clamping claw set_Form B

    from €221.08

    plus shipping costs
    View details
    2 Articles