text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Base plate and jaw hardened steel.
Vice jaws tool steel.
Version
Jaws black oxidised.
Jaw plates bright.
Note
The easy operability and rapid adjustment using a scale means that the clamping jaws can be quickly and surely adapted to new workpieces
The workpiece is always centred through the systematic construction of the 5-axis compact clamping system.
The optimal accessibility to the workpiece allows short, standard tooling to be used. Tooling costs are significantly reduced.

Positive down force by a clamping depth of >5 mm.
Clamping widths of 20 mm to 320 mm are possible.
Assembly
The 5-axis clamping system compact can be mounted on T-slot tables, grid systems or, using an adapter flange on conventional zero-point clamping systems.
Accessory
Seating ledge 41345
Jaw plates 41320
Pendulum jaws 41325
Centre jaws 41335
Coupling for cross-clamping 41365

Order the seating ledges and jaw plates with pins separately.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought

Set up times are significantly reduced with the 5-axis clamping system compact form norelem. The vice enables access to the workpiece from five sides allowing highly complex workpieces to be machined in one setting.

Advantages at a glance:

  • Vibration free machining with highest speeds and feeds
  • Minimal protruding edges
  • Easy to use and high flexibility
  • Improved clamping values through the separation of force flow and workpiece position
  • Can be mounted on various machine tables and systems