text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Cylinder tube: aluminium.
Endcap: die-cast aluminium.
Piston rod: carbon steel 1.0503.
Piston and piston rod seal: polyurethane.
Version
Cylinder tube: anodised.
Endcap: painted.
Piston rod: hard trivalent passivated.
Note
Double-acting pneumatic cylinder in construction-optimised design acc. to DIN ISO 15552. Piston rod with external thread, position detection and adjustable pneumatic damping.

Due to their robust construction, these cylinders are the preferred choice for numerous applications.
Technical Data
Operating principle: double-acting.
Operating medium: filtered and dried air, oiled or not oiled.
Operating pressure: 1 to 10 bar.
Damping: pneumatic damping on both sides, adjustable.
Mounting position: arbitrary.
Position detection: can be used for proximity switch in T-slot from above.
Pneumatic connection: DIN EN ISO 228/1.
Temperature range
-20 °C to +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range