text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Cylinder tube: aluminium.
End cover: die-cast aluminium.
Piston rod: stainless steel 1.4301 (from cylinder Ø 32 mm 1.4021).
Piston and piston rod seal: polyurethane.
Version
Cylinder tube: anodised.
Endcap: bright.
Piston rod: bright.
Note
Double-acting pneumatic cylinder acc. to DIN ISO 21287. Piston rod with internal thread, position detection for proximity switch and elastic damping on both sides.

With their compact dimensions, the compact cylinders are particularly suitable for use where installation space is limited.
Technical Data
Operating principle: double-acting.
Operating medium: filtered and dried air, oiled or not oiled.
Operating pressure: 1 to 10 bar.
Damping: flexible damping on both sides, adjustable.
Mounting position: arbitrary.
Position detection for proximity switch.
Pneumatic connection: DIN EN ISO 228/1.
Temperature range
-20 °C to +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought